ID 270082
Rapid mode key press was not processed by PLC (control unit not empty). | ||||
Description | The CNC wants to pass on the data to the PLC after the press of a rapid traverse button in another application (e.g. HMI) and write it to the PLC interface. However, this data could not be written to the corresponding Control Unit of the interface to the PLC within a defined number of CNC cycles, because this Control Unit is still occupied by previously transmitted data. | |||
Response | Class | 3 |
| |
Solution | Class | 1 | The PLC application has to be checked, to be sure that
See | |
Parameter | %1: |
| ||
Number of CNC cycles in which the CNC tried to write the data into the interface to the PLC. | ||||
%2: |
| |||
Maximal number of CNC cycles the CNC should try to write data into the interface to the PLC. | ||||
Error type | - | |||
| ||||