ID 270080
Handwheel parameter was not processed by PLC (control unit not empty). | ||||
Description | The CNC tries to send the handwheel parameterization data received from another application (e.g. HMI) to the PLC. This data couldn’t be transferred to the PLC via the interface within a defined number of CNC cycles, because the related control unit is occupied by a former order to parametrize handwheel mode. | |||
Response | Class | 3 |
| |
Solution | Class | 1 | The PLC application has to be checked, to be sure that
See | |
Parameter | %1: |
| ||
Number of CNC cycles in which the CNC tried to write the data into the interface to the PLC. | ||||
%2: |
| |||
Maximal number of CNC cycles the CNC should try to write data into the interface to the PLC. | ||||
Error type | - | |||
| ||||