ID 270079
Incremental jog parameter was not processed by PLC (control unit not empty). | ||||
Description | The CNC attempts to send to the PLC the incremental jog mode data received from another application (e.g. HMI). However, this data could not be transmitted to the PLC via the interface within a defined number of CNC cycles because the associated control unit is still occupied by a previously transmitted job for parameterisation. | |||
Response | Class | 3 |
| |
Solution | Class | 1 | The PLC application must be checked immediately to ensure that
See | |
Parameter | %1: |
| ||
Number of CNC cycles in which the CNC attempted to write the data in the interface to the PLC. | ||||
%2: |
| |||
Maximum number of CNC cycles the CNC should try to write data in the interface to the PLC. | ||||
Error type | - | |||
| ||||