ID 270078
Continuous jog parameter was not processed by PLC (control unit not empty). | ||||
Description | The CNC tries to send to the PLC the parameterisation data for continuous jog mode received from another application (e.g. HMI). However, it was not possible to send this data to the PLC via the interface within a defined number of CNC cycles. The reason for this is that the associated control unit is still occupied by previously sent parameterisation data. | |||
Response | Class | 3 | Abort current job. | |
Solution | Class | 1 | The PLC application must be checked immediately to ensure that
See | |
Parameter | %1: | Current value [-] | ||
Number of CNC cycles in which the CNC tried to write the data into the interface to the PLC. | ||||
%2: | Limit value [-] | |||
Maximal number of CNC cycles the CNC should try to write data into the interface to the PLC. | ||||
Error type | - | |||
| ||||