ID 270077
Activation job for manual mode was not processed by PLC (control unit not empty). | |||
Description | The CNC tries to forward a job from another application (e.g. HMI) to the PLC. The job contains data on which input device (e. g. key, handwheel) commands a specific axis in manual mode.
This job to assign an input device to an axis, however, could not be written within a defined number of CNC cycles via the associated control unit of the interface to the PLC because this control unit is still occupied by a previously transmitted data.
Check the following points in the PLC application:
See | ||
Response | Class | 3 |
|
Solution | Class | 1 |
|
Error type | - | ||
| |||