ID 270061
Given destination state in transition not allowed. | |||||
Description | A job to change the state or an operation mode to change the operation mode itself requires specification of the required target state. The job that leads to this message contains a target state which is not permissible for the required operation mode.
The following target states are permissible for the automatic (2), manual block input (3), manual (4) and homing (5) operation modes | ||||
Operation mode state | Value | ||||
Deselected | 1 | ||||
Selected | 2 | ||||
Ready | 3 | ||||
Active | 4 | ||||
Hold | 5 | ||||
Resetting | 15 | ||||
The permissible target states for the Standby (1) operation mode are: | |||||
Operation mode state | Given destination state in transition not allowed. | ||||
Deselected | 1 | ||||
Selected | 2 | ||||
Ready | 3 | ||||
Response | Class | 3 | The transition will not be executed | ||
Solution | Class | 1 | Correct the destination state and start new request | ||
Parameter | %1: |
| |||
Selected destination state | |||||
%2: |
| ||||
Current operation mode | |||||
Error type | - | ||||
| |||||