ID 270060
The current state differs from the expected one. | ||||
Description | When an operation mode change is commanded, the ‘Starting state of the operation mode on operation mode change’ does not correspond to the current state. See:
Switch-over of the operation mode/state is not executed.
The values entered in the mode state unit [HLI// Section: Operation modes] must be corrected.
Possibilities: Enter the correct state Set the value "0" for the current status. The operation mode switch will be executed regardless for the current operation mode/state. | |||
Response | Class | 3 | The operation mode switch is not executed. | |
Solution | Class | 1 | Correct the ‘Starting state of the operation mode on operation mode change’. Create new request | |
Parameter | %1: |
| ||
Current state | ||||
%2: |
| |||
Expected State | ||||
Error type | - | |||
| ||||