ID 270059
When there is a transition, the current operation mode is not adopted. | ||||
Description | When an operation mode change is commanded, the starting operation mode does not match the current operation mode. The operation mode changeover is not carried out. See starting operation mode:
The values entered in the mode state unit [HLI// Section: Operation modes] must be corrected.
Possibilities: Enter the correct operation mode Set the value "0" for the current operation mode. The operation mode switch will be executed regardless of the current operation mode. | |||
Response | Class | 3 | The transition will not be done | |
Solution | Class | 1 | Correct the state of the starting operation mode. Create new request | |
Parameter | %1: |
| ||
Current operation mode | ||||
%2: |
| |||
Expected Mode | ||||
Error type | - | |||
| ||||