ID 270052
The I/O interface of the PLC cannot be allocated. | ||||
Description | The shared memory to transport the cyclic PLC I/O data between NC and PLC could not be allocated. | |||
Response | Class | 3 | Command is aborted. | |
Solution | Class | 7 | Restart the system. | |
Parameter | %1: | Current value [-] | ||
Size of PLC I/O transfer memory. | ||||
Error type | - | |||
| ||||