ID 270037
The PLC must be running in PLC RUN mode at this time. | |||
Description | After the controller has started-up, a cyclic check is performed to determine which control units of the HLI are newly registered or deregistered. Accordingly, the internal simulation is switched on or off, and the HMI requests are forwarded to the PLC or directly enforced.
The parameter P-STUP-00032 can be used to specify that a one-time check is only made at the start-up time to determine which units are operated by the PLC. A later registration is not possible. The prerequisite for this, is that the PLC is already running before the CNC start-up. | ||
Response | Class | 3 | Transition to error state, no communication with the PLC possible. |
Solution | Class | 7 | Set parameter P-STUP-00032 to 0. |
Error type | - | ||
| |||