ID 270023
Chosen mode is invalid. | ||||
Description | The selected operation mode is not known. Possible operation modes of the controller are described in [HLI// Section: Operation modes]. | |||
Response | Class | 1 | The order is rejected | |
Solution | Class | 1 | Change the order and new order via HMI or PLC. | |
Parameter | %1: |
| ||
Chosen operation mode | ||||
%2: |
| |||
Current operation mode | ||||
Error type | - | |||
| ||||