ID 270022
Unknown state or mode. | ||||
Description | The desired state in the order for switching the state or the operation mode is not known. The possible states are in [HLI// Section: Operation modes] that follows. | |||
Response | Class | 1 | The order is rejected | |
Solution | Class | 1 | Change order via HMI or PLC | |
Parameter | %1: |
| ||
Active operation mode | ||||
%2: |
| |||
New unknown state in the active operation mode | ||||
Error type | - | |||
| ||||