ID 270021
Transition for this mode in current state not allowed. | ||||
Description | The selected transition is not permissible in the current operation mode. The possible individual transitions are described in [HLI// Section; Operation modes]. General state graph for operation modes
To make handling easier, there is a possibility in the mode state commanding interface to include the required state in state graphs in any case. Here, the controller executes the required transitions itself. | |||
Response | Class | 1 |
| |
Solution | Class | 1 | Correct selection of the transition that is permissible in the particular state; change command in PLC or user interface. | |
Parameter | %1: |
| ||
Selected transition | ||||
%2: |
| |||
Current operation mode | ||||
%3: |
| |||
Current operation mode using the mode-state interface | ||||
Error type | - | |||
| ||||