ID 150106
Unexpected repeat of keystroke. | ||||
Description | The refresh of the keystroke was only received after the lifetime of the keystroke has expired. The movement first has to be started by a normal key press. Or the direction of the refresh key press is opposite to the last key press. | |||
Response | Class | 1 | Refresh is not considered | |
Solution | Class | 1 | Trigger refresh faster or correct the direction of the refresh | |
Parameter | %1: | Logical identifier of control element [-] | ||
Actual number of the key | ||||
%2: | Current value [-] | |||
Current state of the key (–1 - backward, 0 – not pressed, 1 – forward) | ||||
%3: | Incorrect value [-] | |||
New reported key press | ||||
Error type | - | |||
| ||||