ID 150104
Inadmissible value for handwheel counter address (P-MANU-00004). | ||||
Description | The manual mode parameters are read and interpreted by the CNC.
The CNC detects that a value for manual mode parameters P-MANU-00004 exceeds the CNC system internal limit.
Parameter P-MANU-00004 indicates the address to which the handwheel counters are sent to the CNC. When this message is displayed, the high-level interface to the PLC was defined as the transfer location (see P-MANU-00003). The HLI interface selected to transfer the handwheel counter reading is defined in parameter P-MANU-00004 . | |||
Response | Class | 3 | Manual mode parameters are not transferred to the CNC. | |
Solution | Class | 6 | Correct the value for P-MANU-00004, Reinterpret manual mode parameters by restarting CNC system. | |
Parameter | %1: | Current value [-] | ||
Index of interface to transfer handwheel counter reading to CNC defined in manual mode parameter data record. | ||||
%2: | Limit value [-] | |||
Maximal allowed index value. | ||||
%3: | Logical identifier of control element [-] | |||
Identifier of logical control element whose parameters caused the message. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||