ID 150101
Number of inching keys greater than maximum value. | ||||
Description | The manual mode parameters are read and interpreted by the CNC. The program detects that a value for the parameter P-MANU-00008 was specified in the manual mode parameters. This value exceeds the fixed limit for the maximum number of keys specified in the CNC system and managed by the CNC system. | |||
Response | Class | 3 | Manual mode parameters are not transferred to the CNC. | |
Solution | Class | 6 | Correct the value for P-MANU-00008 so that it is <= the limit value (see parameter 2 of the message). Reinterpret manual mode parameters by restarting CNC system. | |
Parameter | %1: | Current value [-] | ||
Maximum number of keys (P-MANU-00008) defined in the manual mode parameter record and managed by the CNC system. | ||||
%2: | Limit value [-] | |||
Fixed value in CNC system for maximum number of keys managed in the CNC system. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||