ID 150100
Number of handwheels greater than maximum value. | ||||
Description | The manual mode parameters are read and interpreted by the CNC. The program detects that a value was specified in the manual mode parameters for the parameter P-MANU-00001. This value exceeds the fixed limit for the maximum number of handwheels specified in the CNC system and managed by the CNC system. | |||
Response | Class | 3 | Manual mode parameters are not transferred to the CNC. | |
Solution | Class | 6 | Correct the value for P-MANU-00001 so that it is <= the limit value (see parameter 2 of the message). Reinterpret manual mode parameters by restarting CNC system. | |
Parameter | %1: | Current value [-] | ||
Maximum number of handwheels (P-MANU-00001) defined in the manual mode parameter record and managed by the CNC system. | ||||
%2: | Limit value [-] | |||
Maximum number of handwheels managed in the CNC system and fixed in the CNC system. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||