ID 150092
Multiple assignment of logical inching key number. | ||||
Description | After interpretation of the manual mode parameters, a plausibility check is carried out. The CNC detects that the same logical key number (P-MANU-00009) was used for several keys when keys were parameterized. | |||
Response | Class | 3 | Manual mode parameters aren’t taken over into CNC, but CNC start-up is continued using default parameters. | |
Solution | Class | 6 | Correction of the values for the logical key number in the manual operation data set that were used several times. | |
Parameter | %1: | Current value [-] | ||
Logical key number (P-MANU-00009) used for multiple keys. | ||||
%2: | Current value [-] | |||
Index of keys parameter set containing logical key number that is used several times. | ||||
%3: | Current value [-] | |||
Index of key parameter set even containing logical key number that is used several times. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||