ID 150091
Multiple assignment of logical hand wheel number. | ||||
Description | After interpretation of the manual mode parameters, a plausibility check is carried out. The CNC detects that the same logical handwheel number (@@P-MANU-00002) was used for several handwheels when parameterizing handwheels. | |||
Response | Class | 3 | Manual mode parameters aren’t taken over into CNC, but CNC start-up is continued using default parameters. | |
Solution | Class | 6 | Correct values of logical handwheel numbers, which are used by several handwheel. | |
Parameter | %1: | Current value [-] | ||
Logical handwheel number (P-MANU-00002) used for several handwheels. | ||||
%2: | Current value [-] | |||
Index of handwheel parameter set containing logical handwheel number that is used several times. | ||||
%3: | Current value [-] | |||
Index of handwheel parameter set even containing logical handwheel number that is used several times. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||