ID 150090
Invalid resolution of handwheel parameterised. | ||||
Description | In the manual mode parameter data record, the value 0 was parameterised for at least one of the parameters P-MANU-00005 or P-MANU-00006. Together these parameters define a handwheel resolution. | |||
Response | Class | 3 | Manual mode parameters are not transferred to the CNC and start-up of CNC system is aborted. | |
Solution | Class | 6 | Correct the values of P-MANU-00005 or P-MANU-00006. | |
Parameter | %1: | Current value [-] | ||
Value of parameter P-MANU-00005 or P-MANU-00006. | ||||
%2: | Logical identifier of control element [-] | |||
Logical control identifier of the handwheel with the incorrect parameter. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||