ID 150089
Number of inching keys does not match with number of logical inching keys. | ||||
Description | When interpreting manual mode parameters, the system detects that there are fewer handwheel parameter records than specified in parameter P-MANU-00008. | |||
Response | Class | 3 | Manual mode parameters are not adopted in the CNC, but the CNC start-up is continued using default parameters. | |
Solution | Class | 6 | Correct value for parameter P-MANU-00008 or Add missing key parameter data records. | |
Parameter | %1: | Current value [-] | ||
Value of parameter P-MANU-00008 in manual mode parameter data record. | ||||
%2: | Expected value [-] | |||
Key parameter records were found during interpretation of manual mode parameters. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||