ID 150088
Number of handwheels does not match with the number of logical handwheels. | ||||
Description | When interpreting the manual mode parameters, the system detects that there are more or less handwheel parameter data records than specified in the parameter P-MANU-00001. | |||
Response | Class | 3 | Manual mode parameters are not adopted in the CNC, but the CNC start-up is continued using default parameters. | |
Solution | Class | 6 | Correct value for parameter P-MANU-00001 or Add missing handwheel parameter data records or remove surplus records. | |
Parameter | %1: | Current value [-] | ||
Value of parameter P-MANU-00001 in manual mode parameter data record. | ||||
%2: | Expected value [-] | |||
During interpretation of manual mode parameters, handwheel parameter records were found. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||