ID 150087
Upper limit for handwheel increments greater than maximum value. | ||||
Description | The manual mode parameters are read and interpreted by the CNC. The program detects that a value for the P-MANU-00007 parameters was specified in the manual mode parameters. This value exceeds the specified limit for the maximum number of handwheel increments per CNC cycle fixed in the CNC system. | |||
Response | Class | 3 | Manual mode parameters are not transferred to the CNC. | |
Solution | Class | 6 | Correct the value for P-MANU-00007 so that it is <= the limit value (see parameter 2 of the message). Reinterpret manual mode parameters by restarting CNC system. | |
Parameter | %1: | Current value [-] | ||
Maximum number of handwheel increments (P-MANU-00007) allowed by the handwheel per CNC cycle defined in the manual mode parameter record. | ||||
%2: | Limit value [-] | |||
Maximum number of handwheel increments per CNC cycle taken into account by the CNC system. | ||||
%3: | Logical identifier of control element [-] | |||
Logical identifier of control element where the value of parameter P-MANU-00007 exceeds the value set in the CNC system. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||