ID 150061
Repeatedly pressed the same inching key. | |||
Description | One of the two incremental jog or continuous jog manual operating modes is activated for an axis. If these manual modes are active, movement of axis is controlled by input from keys.
Pressing a button is to start axis motion. Therefore, the CNC is informed of the start of this button press and the required motion direction of the axis via the available interfaces. If the CNC receives another message about a button press after the motion starts, this message appears before the CNC was informed of the end of the previous button press. The message appears irrespective of whether the axis motion direction commanded by the repeated button press matches the previous button press or not. See also: | ||
Response | Class | 1 | Warning |
Solution | Class | 1 | This message can generally be avoided if the previous keystroke is terminated by the assignment of "End keystroke" (0) before a new keystroke is assigned. |
Error type | 3, Error message from communication. | ||
| |||