ID 150059
Invalid enable index in jog mode. | ||||
Description | An external application requests the CNC to activate the incremental job mode for an axis. Therefore, the application commands an index of a parameter data record during activation. The data record contains values for incremental jog velocity and incremental jog width.
The CNC detects that the axis parameter data record does not contain a parameter data record for incremental jog mode with this index. | |||
Response | Class | 1 | Warning The manual mode parameters are not transferred to the CNC. Axis could not be moved in manual mode. | |
Solution | Class | 1 | Please note that only a limited number of parameter data records can be stored in the axis parameter data record for incremental jog mode. If the incorrect index is still within this limit, an additional parameter data record with the corresponding index can be created. Otherwise, use an existing index for activation. | |
Parameter | %1: | Current value [-] | ||
Value of the index for which there is no parameter data record for incremental jog mode in the axis parameter data record. | ||||
Error type | - | |||
| ||||