ID 150057
Distance or velocity is 0 in jog mode. | ||||
Description | An external application requests the CNC to activate the incremental jog manual mode for an axis. The value for jog velocity and jog incremental jog width is checked and then enabled.
The CNC detects that either the jog velocity or the jog incremental width or both are 0. | |||
Response | Class | 1 | Warning Manual mode parameters are not transferred to the CNC. Therefore the axis cannot be moved by keys. | |
Solution | Class | 1 | Change the values of parameters P-AXIS-00076 and P-AXIS-00232 in the axis parameter data record to values unequal to 0 if the parameters were selected during activation by specifying an index parameter. or Change the commanded values for jog velocity and jog incremental width to values unequal to 0 if they were explicitly commanded. | |
Parameter | %1: | Current value [-] | ||
Value >= 0 is an index of the parameter data record of incremental jog mode in the axis parameter data record which was commanded.
-1 means that values for jog incremental width and jog velocity are commanded explicitly. | ||||
Error type | - | |||
| ||||