ID 150053
Logical axis number is 0 in incremental jog mode. | ||||
Description | The NC channel is in manual mode and an axis is to move in incremental jog mode. The axis must therefore be enabled for the incremental jog mode axis and linked to a key. Select the axis by specifying its logical axis number (P-AXIS-00016).
When the CNC accepts the data, it detects that the logical axis number is 0. This value is not permitted for logical axis numbers. | |||
Response | Class | 1 | Warning | |
Solution | Class | 1 | Indicate the logical axis number parameterised in the axis machine data record. | |
Parameter | %1: | Logical axis number [-] | ||
Incorrect logical axis number 0. | ||||
Error type | - | |||
| ||||