ID 150051
Invalid index of continuous jog velocity. | ||||
Description | CNC is in manual mode and in ENABLED state. This message is issued because the CNC was commanded to adopt the motion velocity value in continuous jog mode (P-AXIS-00077) from the axis parameter data record. It is possible to parameterise several motion velocities in the axis parameter data record and therefore the value used is selected by a index. When the CNC accepts the data, it detects that no entry exists in the axis parameter data record for the transferred index. | |||
Response | Class | 1 | Warning The active motion velocity for continuous jog mode at this time is maintained. | |
Solution | Class | 1 | Change the index to command the activation of continuous jog mode or Add an entry to the axis parameter data record for P-AXIS-00077 under the corresponding index. | |
Parameter | %1: | Current value [-] | ||
Index of motion velocity for continuous jog mode for which no entry exists in the axis parameter data record. | ||||
Error type | - | |||
| ||||