ID 150049
Continuous jog mode velocity activated at 0. | ||||
Description | The CNC is in manual mode and in ENABLED state. The message is issued because the CNC was commanded to move a certain logical axis at a certain keystroke in continuous jog mode. The velocity in continuous jog mode is either taken from the axis parameter data record, or specified by an external application. When the CNC accepts the data, it detects that the commanded continuous jog velocity is 0. | |||
Response | Class | 1 | Warning The value 0 is not adopted. | |
Solution | Class | 1 | Change the continuous jog velocity parameterised in the parameters of P-AXIS-00077. or Change value for continuous jog velocity specified by an external application. | |
Parameter | %1: | Current value [-] | ||
Index of the parameter P-AXIS-00077 which has the value 0 for jog velocity. | ||||
Error type | - | |||
| ||||