ID 150047
Axis number is 0 in continuous jog mode. | ||||
Description | The NC channel is in manual mode and an axis is to move in continuous jog mode. Continuous jog mode must be enabled for the axis and linked to a key. Select the axis by specifying its logical axis number (P-AXIS-00016).
When the CNC accepts the data, it detects that the logical axis number is 0. This value is not permitted for logical axis numbers. | |||
Response | Class | 1 | Warning | |
Solution | Class | 1 | Indicate the logical axis number parameterised in the axis machine data record. | |
Parameter | %1: | Logical axis number [-] | ||
Incorrect logical axis number 0. | ||||
Error type | - | |||
| ||||