ID 150041
Invalid index of resolution. | ||||
Description | The CNC is in manual mode and in ENABLED state. An axis is now to be prepared so that it reacts to the command input of a handwheel. The distance resolution is specified by the value of the parameter P-AXIS-00025. The parameter to use is specified by its index. When the CNC accepts the data, it detects that there is no value was defined for distance resolution for this index. | |||
Response | Class | 1 | Warning | |
Solution | Class | 1 | Correct value of index to value that exists within in the axis parameter data record. | |
Parameter | %1: | Current value [-] | ||
Value of index that does not exist in the axis parameter data record. | ||||
Error type | - | |||
| ||||