ID 150040
Resolution of handwheel is 0. | ||||
Description | CNC is in manual mode and in ENABLED state. Message occurs because the CNC received the command to move a specific axis according to input of a handwheel. When the CNC accepts the data, it detects that distance resolution of 0 µm per handwheel increment is parameterised for the specific axis. This parameter is either taken from the axis parameter data record (P-AXIS-00025) or was commanded by another application. | |||
Response | Class | 1 | Warning The default value is not accepted. | |
Solution | Class | 1 | Change the values of the parameter P-AXIS-00025 to values unequal to 0. or Change the values specified by an external application to values unequal to 0. | |
Parameter | %1: | Current value [-] | ||
When the distance resolution is used from the axis parameter data record, it is the index of the parameter P-AXIS-00025 with the value 0. If an external application specified the distance resolution, it is the value that was specified. | ||||
Error type | - | |||
| ||||