ID 150039
Axis number is 0 in handwheel mode. | ||||
Description | The NC channel is in manual mode and an axis is to be moved by handwheel by specifying command values. The axis must then be linked to the corresponding handwheel. The axis is assigned to the handwheel by specifying its logical axis number (P-AXIS-00016).
When the CNC accepts the data, it detects that the logical axis number is 0. This value is not permitted for logical axis numbers. | |||
Response | Class | 3 |
| |
Solution | Class | 6 | Indicate the logical axis number parameterised in the axis machine data record. | |
Parameter | %1: | Logical axis number [-] | ||
Incorrect logical axis number 0. | ||||
Error type | - | |||
| ||||