ID 150012
Unknown inching key number. | ||||
Description | A command has been sent to the CNC to assign a key to an axis so that this axis will respond in manual operation mode to the input from this key. The button is then specified by its logical button number (). The manual mode state machine of the axis is at that moment in state ACTIVE or READY. See also
The message as displayed because none of the keys defined in the manual operation data set has the instructed logical key number as value for parameter P-MANU-00009. | |||
Response | Class | 3 |
| |
Solution | Class | 3 | Check if correct logical key number was used. Afterwards use another logical key number or adapt the manual mode data set. | |
Parameter | %1: | Logical control element number [-] | ||
Logical key number which was commanded to CNC. | ||||
Error type | - | |||
| ||||