ID 150011
Unknown hand wheel number. | ||||
Description | A command has been sent to the CNC to assign a handwheel to an axis so that the axis will respond in manual operation mode to the handwheel input. The handwheel is then specified by its logical handwheel number.
The message is displayed because none of the handwheels defined in the manual operation data set has the commanded logical handwheel number as value for parameter P-MANU-00002.
Message occurs independent if axis still is in manual mode or not. | |||
Response | Class | 3 |
| |
Solution | Class | 3 | Check if correct logical handwheel number was used. Afterwards use another logical handwheel number or adapt the manual mode data set. | |
Parameter | %1: | Logical control element number [-] | ||
Logical handwheel number which was commanded to CNC. | ||||
Error type | - | |||
| ||||