ID 150008
Offset limit reached in jog mode. | ||||
Description | The CNC is in manual operation mode state. The incremental jog mode is activated for the axis to be moved. The axis reached the motion area restricted by the manual operation offset limits. They are defined by:
For more information on manual mode offset limits: [FCT-A4// Section: Description] | |||
Response | Class | 1 | Output of warning, stop the axis at the corresponding offset limit. | |
Solution | Class | 1 | Motion is only possible in the opposite direction. | |
Parameter | %1: | Logical axis number [-] | ||
Number of logical axis, which exceeds manual mode offset limit. | ||||
%2: | Current value [Incr.] | |||
Sum of all increments commanded by control elements during manual mode. | ||||
%3: | Limit value [Incr.] | |||
Depending on the manual offset limit value exceeded: P-AXIS-00137 or P-AXIS-00138 | ||||
Error type | - | |||
|