ID 150007
Incremental jog width or velocity is 0. | ||||
Description | The CNC is in manual mode and an axis is to be moved in incremental jog mode. For this purpose, the path distance and the motion velocity are assigned to the axis. These are either specified from the axis parameter data record using P-AXIS-00232, P-AXIS-00076 or commissioned by an external application.
The value for path distance or path velocity was commanded the value 0. | |||
Response | Class | 3 |
| |
Solution | Class | 3 |
| |
Parameter | %1: | Logical axis number [-] | ||
Number of logical axis which was incorrectly commanded. | ||||
Error type | - | |||
| ||||