ID 150006
Continuous jog velocity is 0. | ||||
Description | An axis was activated in manual mode so that it is to be moved in continuous jog mode. The velocity at which the jog is run in continuous jog mode was either taken from parameter P-AXIS-00077 of the axis parameter data record or specified by another application.
The message occurs because the continuous jog velocity is 0. | |||
Response | Class | 1 |
| |
Solution | Class | 1 | Check the values for parameters P-AXIS-00077 in the axis parameter data record. Check velocity given by external application. | |
Parameter | %1: | Logical axis number [-] | ||
Number of logical axis which should be moved in continuous jog mode. | ||||
Error type | - | |||
| ||||