ID 150005
Number of handwheel increments per cycle exceeds range. | ||||
Description | Parameter P-MANU-00007 defines the maximum number of increments delivered by the handwheel per CNC cycle. This assists the plausibility check of the handwheel hardware.
The program detected that more handwheel increments were supplied than defined by the parameter P-MANU-00007. | |||
Response | Class | 1 | The number of increments in the current cycle is limited to the value of parameter P-MANU-00007. | |
Solution | Class | 1 | Check value for parameter P-MANU-00007 Check hardware. | |
Parameter | %1: | Logical axis number [-] | ||
Number of logical axis which is commanded by the handwheel. | ||||
%2: | Current value [-] | |||
Number of increments that occurred during on CNC cycle. | ||||
%3: | Limit value [-] | |||
Maximum permissible number of handwheel increments defined by parameter P-MANU-00007. | ||||
%4: | Current value [-] | |||
Counter handwheel input interface | ||||
%5: | Current value [-] | |||
Counter handwheel working data | ||||
Error type | - | |||
| ||||