ID 150004
Resolution of handwheel is 0. | ||||
Description | The CNC uses the formula P-AXIS-00025 Resolution of handwheel is 0. P-MANU-00006 / P-MANU-00005 the motion path of the axis is calculated per handwheel increment in the unit 0.1µm/increment.
The result of the calculation is 0. | |||
Response | Class | 1 |
| |
Solution | Class | 1 | Check the values for the parameters of the formula: P-AXIS-00025 – see axis parameter P-MANU-00006 – see manual mode parameter | |
Parameter | %1: | Logical axis number [-] | ||
Number of logical axis whose parameters lead to this message. | ||||
Error type | - | |||
| ||||