ID 140053
Multiple use of same SERCOS drive address (configuration error). | ||||
Description | In the configuration data, two SERCOS axes are configured with the same drive address. | |||
Response | Class | 3 | Error message output, but nevertheless the operation is continued. | |
Solution | Class | 6 | Check drive address in the configuration data. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of first axis P-AXIS-00016). | ||||
%2: | Current value [-] | |||
Drive address of first axis (P-AXIS-00019). | ||||
%3: | Logical axis number [-] | |||
Logical axis number of second axis P-AXIS-00016). | ||||
%4: | Current value [-] | |||
Drive address of second axis (P-AXIS-00019). | ||||
Error type | - | |||
| ||||