ID 140040
Error when preparing for transition in phase 4 (command 128). | ||||
Description | The SERCOS command 128 (switch-over preparation in phase 4) returns an error. This means that an invalid value was found when checking the parameters valid in phase 4. A list with the idents of the invalid parameters can be read in ident 22 (list of invalid idents in phase 4). | |||
Response | Class | 1 | Warning output | |
Solution | Class | 1 | Read ident 22 (list of invalid idents in phase 4) and correct invalid values. | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016). | ||||
%2: |
| |||
Faulty command (Ident 128). | ||||
%3: |
| |||
Return code 1 (internal error code) | ||||
%4: |
| |||
Return code 2 (service channel error code) | ||||
%5: |
| |||
Data status of the procedure command | ||||
Error type | - | |||
| ||||