ID 140033
Error while reading slave arrangement. | ||||
Description | SEROS- ident 96 (SLKN) could not be read from the drive. | |||
Response | Class | 1 | Warning output. | |
Solution | Class | 1 | Check if SERCOS ident 96 is supported by the drive. | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016). | ||||
Error type | - | |||
| ||||