ID 140029
An error occurred while switching to phase 0. | ||||
Description | An error occurred on switching in Phase 0. | |||
Response | Class | 1 | Warning output. | |
Solution | Class | 1 | Check SERCOS ring: Is ring closed? Power supply for all drives switched on? | |
Parameter | %1: |
| ||
Target phase (0). | ||||
Error type | - | |||
| ||||