ID 140021
Start of procedure command not possible. | ||||
Description | An error occurred during the execution of a command. | |||
Response | Class | 1 | Warning output. | |
Solution | Class | 1 | Read error diagnosis of drive (ident 95). | |
Parameter | %1: | Status [-] | ||
Logical axis number (P-AXIS-00016). | ||||
%2: | Logical axis number [-] | |||
Number of the incorrect command. | ||||
%3: | Identification number [-] | |||
| ||||
Error type | - | |||
| ||||