ID 120761
Inconsistency in circular block. | ||||
Description |
| |||
Response | Class | 2 |
| |
Solution | Class | 6 |
| |
Parameter | %1: | Current value [0.1 10^-3 mm or ø] | ||
| ||||
%2: | Current value [0.1 10^-3 mm or ø] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||
Inconsistency in circular block. | ||||
Description |
| |||
Response | Class | 2 |
| |
Solution | Class | 6 |
| |
Parameter | %1: | Current value [0.1 10^-3 mm or ø] | ||
| ||||
%2: | Current value [0.1 10^-3 mm or ø] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||