ID 120748
Number of active MCS / IMCS areas exceeds maximum value. | ||||
Description | The number of MCS / IMCS active at the same time was exceeded when workspace monitoring was active. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Check and modify NC program. | |
Parameter | %1: | Current value [-] | ||
Number of active MCS / IMCS | ||||
%2: | Limit value [-] | |||
Maximum number of MCS / IMCS that may be active at the same time | ||||
Error type | 1, Error message from NC program. | |||
| ||||