ID 120743
Axis for definition of cylindrical work or protection area not permitted. | ||||
Description | When defining cylindrical workspace or protection area, only main axes may be used to specify the base plane (see [FCT-C14// Cylindrical control areas]). See also [PROG// Definition of a control area]
Example with error: G17 G0 G90 #CONTROL AREA BEGIN [ID1 PROT CIRC MIN_EXCUR=0 MAX_EXCUR=360] G0 X0 X2=0 (error 120743) G02 X0 X2=0 I+100 #CONTROL AREA END
Corrected example: G17 G0 G90 #CONTROL AREA BEGIN [ID1 PROT CIRC MIN_EXCUR=0 MAX_EXCUR=360] G0 X0 Y0 G02 X0 Y0 I+100 #CONTROL AREA END | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Check and modify the area definition in the NC program. | |
Parameter | %1: | Identification number [-] | ||
ID of affected workspace or protection space | ||||
%2: | Error value [-] | |||
Given axes | ||||
%3: | Expected value [-] | |||
Permitted axes for definition of a cylindrical control area | ||||
Error type | 1, Error message from NC program. | |||
| ||||