ID 120741
Not all three axes of the control area are present. No monitoring possible. | ||||
Description | In the definition of a workspace monitoring function (see FCT-C14) not all axes in the NC channel which are used for the definition of a workspace or protection area are known. See also [PROG// Section: Definition of a control area]
Example: #PUT AX [Z] … G17 (-> EXCUR in direction of Z axis, error 120741) #CONTROL AREA BEGIN [ID1 PROT POLY MIN_EXCUR=0 MAX_EXCUR=360] G0 G90 X = 0 Y=100 X = 0 Y=100 X = 100 Y=100 X = 100 Y=0 X = 0 Y=0 #CONTROL AREA END
Correct: #PUT AX [Z] … #CALL AX [Z,3,2] G17 (-> EXCUR in direction of Z axis) #CONTROL AREA BEGIN [ID1 PROT POLY MIN_EXCUR=0 MAX_EXCUR=360] G0 G90 X = 0 Y=100 X = 0 Y=100 X = 100 Y=100 X = 100 Y=0 X = 0 Y=0 #CONTROL AREA END | |||
Response | Class | 2 | Output error message and abort NC program | |
Solution | Class | 6 | Correct the NC program, request relevant axes first | |
Parameter | %1: | Current value [-] | ||
ID of affected workspace or protection area | ||||
%2: | Current value [-] | |||
Required axes | ||||
%3: | Incorrect value [-] | |||
Index of the missing axis | ||||
Error type | 1, Error message from NC program. | |||
| ||||