ID 120740
Not all axes required for workspace monitoring are available. No monitoring possible. | ||||
Description | The relevant axes of all active workspace and protective areas must be available in the NC channel when workspace monitoring is used (see FCT-C14). Otherwise, control area monitoring is not possible. This error message is generated with a path motion. See also [PROG// Section: Definition of a control area]
Example: #CONTROL AREA BEGIN [ID1 PROT POLY MIN_EXCUR=0 MAX_EXCUR=360]
G01 F1000 G90
X = 0 Y=0
X = 0 Y=100
X = 100 Y=100
X = 100 Y=0
X = 0 Y=0
#CONTROL AREA END
#PUT AX [Y]
…
#CONTROL AREA ON [ID1]
G0 X100 (Error 120740)
Correct: #CONTROL AREA BEGIN [ID1 PROT POLY MIN_EXCUR=0 MAX_EXCUR=360]
G01 F1000 G90
X = 0 Y=0
X = 0 Y=100
X = 100 Y=100
X = 100 Y=0
X = 0 Y=0
#CONTROL AREA END
#PUT AX [Y]
…
#CONTROL AREA ON [ID1]
Not all axes required for workspace monitoring are available. No monitoring possible.
G0 X100
| |||
Response | Class | 2 | Output error message and abort NC program | |
Solution | Class | 6 | Correct the NC program, request all relevant axes first | |
Parameter | %1: | Current value [-] | ||
ID of affected workspace or protection space | ||||
%2: | Incorrect value [-] | |||
Available axes in the NC channel | ||||
%3: | Expected value [-] | |||
Required axis for workspace monitoring | ||||
%4: | Current value [-] | |||
TRUE = Cartesian transformation #(A)CS enabled | ||||
Error type | 1, Error message from NC program. | |||
| ||||